Download document () of 20
We make what matters work

XLR-18R0507B-R

Capacitor Module,18.0V,500F,1.7mohm,AB

General specifications

Product Name
Eaton XLR-LV supercapacitor module
Catalog Number
XLR-18R0507B-R
UPC
197162019374
Product Length/Depth
416.2 mm
Product Height
176 mm
Product Width
68 mm
Product Weight
5.7 kg
Compliances
RoHS Compliant

Product specifications

Special features
Temperature sensor, OV signal
Type
Ruggedized
Packing
Single unit
Size
417 x 68 x 177 mm
Terminals
Female, M8/M10
Shape
Rectangular
DC equivalent series resistance (ESR)
1.7 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XLR-LV
Max voltage
18 V
Capacitance
500 F
Leakage
8 mA
Thermal resistance
0.6 °C/W
Energy
82800 J
Power
47.6 kW
Peak current (1 sec)
2430 A
Continuous current (15 °C rise)
121 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.