Búsqueda de conocimientos
Descargar documento () de 20
Hydraulic & Lubrication filters

HPF, HPFO

The pressure filters of the series HPF have a front manifold and are suitable for a working pressure up to 4,568 psi (315 bar). The HPF-filters are flange mounted to the hydraulic system and have visual/electrical DP indicators.

Filter Type
Manifold mounted
max. operating pressure
4,568 psi (315 bar)
operating temperature
14-176 °F (-10-80 °C)

Características principales

  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Most synthetic and lubrication fluids
Especificaciones
Resalte las diferencias
Mostrar solo diferencias
Ocultar características en blanco

Specifications

temperature range: -10°C to +80°C (for a short time +100°C)
operating medium: mineral oil, other media on request
max. operating pressure: 315 bar
test pressure: 450 bar
connection system: manifold mounted
housing material: C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
Descargar enlaces
X
Download Close