Descargar documento () de 20

10108 RTSCGV NK

Eaton B-Line series Type 3/3R junction boxes, 10" height, 8" length, 10" width, NEMA 3R, Screw cover, RTSCGV NK enclosure, Surface mounted, Small single door, No knockout, Embossed thru holes, Galvanized steel

General specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
10108 RTSCGV NK
UPC
782051079807
Product Length/Depth
8 in
Product Height
10 in
Product Width
10 in
Product Weight
9.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

Especificaciones del producto

Country of origin
US
Special features
Rainhood,embossed mounting provisions,platedscrews
Style
Small single door
NEMA Rating
3R
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
16 gauge
Model
RTSCGV NK enclosure
Mounting method
Surface
Mounting hole details
Embossed thru holes

Exportar especificación del producto