Descargar documento () de 20
Será descontinuado

170E3585

Fuse-link, high speed, 100 A, DC 750 V, compact size 1, 43 x 60 x 212 mm, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3585
EAN
5996516006399
Product Length/Depth
80 mm
Product Height
60 mm
Product Width
205 mm
Product Weight
942 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Especificaciones del producto

Amperage Rating
100 A
Breaking capacity
100 A
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Class
Class gR
Watt losses
16 W
Fuse shape
Square body, slotted center bolted tags
Mounting dimension
M8
Center-to-center distance of connections
156 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.