La foto es representativa
Download
Eaton Moeller® series E57G Proximity switch, E57G General Purpose Serie, 1 N/O, 3-wire, 10 - 30 V DC, M30 x 1.5 mm, Sn= 22 mm, Non-flush, NPN, Stainless steel, 2 m connection cable
| Product Name |
Eaton Moeller® series E57G Proximity switch
|
| Catalog Number |
197761
|
| EAN |
4015081948680
|
| Product Length/Depth |
67.7 mm
|
| Product Height |
30 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.177 kg
|
| Certifications |
Certified by UL for use in Canada
CSA-C22.2 No. 14 UL File No.: E166051 UL 508 UL Listed IEC/EN 60947-5-2 UL Category Control No.: NRKH, NRKH7 |