Búsqueda de conocimientos
Descargar documento () de 20

250MJ25-6

Eaton Bussmann series low voltage british standard fuse, 250A, AC 415 V, V88/J, 39 x 46 mm, gU

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
250MJ25-6
EAN
5027590469425
Product Length/Depth
49 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
150.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Exportar especificación del producto