Búsqueda de conocimientos
Descargar documento () de 20

NBF40-0210

Eaton NBF Breather Filter, NBF40.3VL.P.G.7.III.-, 3 VL, Microglass (VL), Nitrile

General specifications

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF40-0210
Product Length/Depth
114.81 mm
Product Height
231.91 mm
Product Width
114.81 mm
Product Weight
1.2 kg
Compliances
G Threads per ISO 228

Especificaciones del producto

Connection type
G 1 1/2" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VL
Filter media type
Microglass (VL)
Fluid group (DGRL 2014/68/EU)
2
Sealing material
Nitrile

Exportar especificación del producto