Dokument herunterladen () von 20
High-voltage power distribution and protection

Intelligent power distribution unit - active

The next generation high-voltage intelligent power distribution unit (iPDU) monitors and manages all power distributed to power electronics and provides central protection for the electrical system. The iPDU features smart  diagnostics for improved vehicle power management, enabling added vehicle performance.

smart diagnostics
Improving vehicle power management and enabling added vehicle performance and reliability
enhanced safety
Seamless over current protection during a fault or crash event
Active monitoring
Detects if a fuse is approaching the end of life and eliminates the need for stand-alone current sensors

Hauptmerkmale

  • Preventive health monitoring technology that communicates operational status and diagnostics of fuses and contactors with the vehicle via Controller Area Network (CAN). This communication facilitates improved management of vehicle systems
  • Actively monitors fuse life based on usage history and current performance
  • Actively monitors current flow through each fuse – eliminating the need for stand-alone current sensors and allowing OEMs to do more with the data
  • Seamless over-current protection between fuse(s) and contactor(s)
  • Optional ground fault detection for load circuits

    Produkte

    Unterschiede markieren
    Nur Unterschiede anzeigen
    Leere Funktionen ausblenden