Dokument herunterladen () von 20
Aerospace Kraftstofflösungen

Digital capacitance probes

Eaton’s digital fuel gauging probe measures fuel height in the tank proportional to capacitance and send capacitance, temperature and contamination data to a monitoring computer via a digital bus.

Technology
Capacitance based
Material
Carbon composite
Qualified Length
6 in – 55 in

Hauptmerkmale

  • 40% weight savings compared to similar sized aluminum
  • Integrated temperature sensor
  • Water detection
  • All analog errors calibrated out during probe Acceptance Test Procedure (ATP)
  • Digital immunity, no analog Amplitude Modulation (AM) noise susceptibility
  • Simple circuit board on probe
    • No micro processor
    • No software or firmware
  • Meets intrinsic safety requirements of 25.981
  • Custom lengths can be designed
Produkte