Dokument herunterladen () von 20
Industrial connectors, backshells and contacts

UTLR Series

Our UTLR series of low-profile rectangular connectors is ideal for a wide range of indoor and outdoor industrial applications. Along with their streamlined and compact design, they provide high levels of UV resistance and sealing capability and are engineered for easy manipulation. UTLR connectors are qualified per UL 1977 and IEC 61984 standards and offer 5VA flammability rating, hot wire and current breaking capacity.     

Hauptmerkmale

  • Waterproof: IP68/69K mated
  • Quick push-pull mating and unmating
  • 1000 mating cycles
  • High resistance to UV exposure and corrosion

Simple, efficient installation saves time and money

Our UTLR series supports fast, reliable mating and unmating. For high-volume installations, a few seconds saved on each connection can add up to significant time and cost savings. Their latch locking mechanism supports fast connections even in blind mating conditions, with secure connection and disconnection confirmed by an audible click.

High reliability extends mating cycles

An ingeniously simple yet durable locking system enables UTLR connectors to complete high volumes of mating cycles, making them ideal for applications such as battery charging. They also can be used in a variety of configurations and wiring diagrams, saving space on your equipment.
Produkte
eaton-utlr-technical-specs-en-us.png
Download Links
X
Download Close