Dokument herunterladen () von 20

Automotive high-performance solutions

TVS technology is a proven method to increase engine horsepower and torque without lag. 

With 30 years of automotive supercharging experience, we are the world's largest producer of Roots-type positive displacement superchargers.  We partner with global vehicle manufacturers to improve engine performance and fuel economy.

Unlike turbocharging which needs higher engine speeds to create boost, TVS technology provides boost across the operating RPM range making it equally useful in downsized engines and high-performance engines.

Features: 

  • Flexible design and packaging solutions with sizes ranging from 180 cubic centimeters (cc) to 3100cc
  • Pressure ratios up to 2.5 and speeds up to 24,000 revolutions per minute (RPM)
  • Peak isentropic efficiencies exceeding 70 percent
  • Compatible with stop/start technology

Benefits: 

  • Improved fuel economy
  • Increased engine and vehicle performance
  • Instantaneous boost response
  • Competitive system costs compared to turbocharging

Packaging & design flexibility

TVS technology can be utilized in a wide variety of automotive applications - from a traditional single supercharger application to a compound boosting system with a turbocharger and supercharger, we can work with you to develop a system that fits your needs. 

Engine size is no problem too.  We have developed applications in small 1.0 liter 3-cylinder engines to massive 800 horsepower V8 engines. 

Multiple packaging options available to fit any engine architecture:

  • Air Management System (AMS) for V engines with integrated intercooler and bypass
  • Front inlet and standard configurations for inline engine architectures
  • Integrated vacuum or electronic bypass

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.

Looking for automotive aftermarket TVS products?

We proudly partner with these well-known companies to produce forced induction solutions for many cars, trucks and SUVs.