Dokument herunterladen () von 20

12004-RTO-CR27-002

Eaton Crouse-Hinds series L-810 side marker, Threaded 1" and 3/4" bottom hub, 50/60 Hz, Polycarbonate globe and lens, LED, Red, Copper-free aluminum, Surge protection, Dual fixture, low intensity with infrared, 120-240 Vac, 11W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series L-810 side marker
Catalog Number
12004-RTO-CR27-002
UPC
786689904364
Product Length/Depth
14.75 in
Product Height
8.93 in
Product Width
5 in
Product Weight
4.6 lb
Compliances
FAA
Transport Canada
DGAC Mexico
ICAO
CE
Product Type
Side marker

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Frequency rating
50/60 Hz
Voltage rating
120-240 Vac
Wattage
11W
Special features
Surge protection
Type
Dual fixture, low intensity with infrared
Entry size
Threaded 1" and 3/4" bottom hub
Entry type
Bottom
Globe material
Polycarbonate
Lamp type
LED
Lens color
Red
Lens material
Polycarbonate
Material
Copper-free aluminum

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.