Dokument herunterladen () von 20
Abgekündigt

180560
Modellcode: SVX075A1-4A1B2

Eaton SVX SVX075A1-4A1B2

Allgemeine Spezifikation

Product Name
Eaton SVX Variable frequency drive
Catalog Number
180560
EAN
4015081757251
Product Length/Depth
758 mm
Product Height
344 mm
Product Width
291 mm
Product Weight
58 kg
Certifications
IEC/EN 61800-3
UL Listed
UL report applies to both US and Canada
CSA Class No.: 3211-06
IEC/EN 61800-5-1
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
CUL
CE
DNV
IEC/EN 61800-2
UL 508C
CSA-C22.2 No. 14
UL File No.: E134360
UL
Certified by UL for use in Canada
IEC/EN61800-5
CE marking
RCM
RoHS, ISO 9001
Product Type
Variable frequency drive
Model Code
SVX075A1-4A1B2

Allgemein

Communication interface
PROFINET, optional
BACnet MS/TP, optional
DeviceNet, optional
PROFIBUS-DP
EtherCAT, optional
CANopen®, optional
Modbus-TCP, optional
Modbus-RTU, optional
Ethernet IP, optional
LonWorks, optional
Connection to SmartWire-DT
No
Degree of protection
IP21
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Fitted with:
Radio interference suppression filter
Brake chopper
Internal DC link
IGBT inverter
OLED display
Additional PCB protection
Frame size
FR8
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Klimatische Umweltbedingungen

Altitude
Max. 1000 m
Max. 3000 m
Above 1000 m with 1 % performance reduction per 100 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water

Hauptkreis

Mains voltage - min
380 V
Mains voltage - max
380 V
Operating mode
Sensorless vector control (SLV)
U/f control
Output frequency - min
0 Hz
Output frequency - max
320 Hz
Output voltage (U2)
500 V AC, 3-phase
400 V AC, 3-phase
480 V AC, 3-phase
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
140 A
Rated operational current (Ie) at 150% overload
105 A
Rated operational power at 380/400 V, 50 Hz, 110% overload
75 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase
55 kW
Rated operational voltage
400 V AC, 3-phase
500 V AC, 3-phase
480 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Supply frequency
50/60 Hz
Switching frequency
3.6 kHz, 1 - 10 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 V

Bemessungsbetriebsleistung

Assigned motor current IM at 400 V, 50 Hz, 150% overload
99 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
96 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
124 A
Assigned motor power at 460/480 V, 60 Hz
75 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
100 HP

Steuerkreis

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)

Bauartnachweis

Equipment heat dissipation, current-dependent Pvid
1375 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
105 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.