Dokument herunterladen () von 20

180738
Modellcode: XTPP2N4BH-W800

Eaton xEnergy Main LV systems LV switchgear. Partition, 2x NZM4/Main busbar area, horizontal, W=800mm

Allgemeine Spezifikation

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180738
EAN
4015081759033
Product Length/Depth
642 mm
Product Height
27 mm
Product Width
353.5 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Product Type
LV switchgear
Model Code
XTPP2N4BH-W800

Produktspezifikationen

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2b
Internal separation form 3b

Produktspezifikation exportieren