Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

199752
EASY-E4-AC-12RC1-I1

Eaton Moeller® series EASY Control relays easyE4 with display (expandable, Ethernet), 100 - 240 V AC, 110 - 220 V DC (cULus: 100 - 110 V DC), Inputs Digital: 8, screw terminal, own user program

Allgemeine Spezifikation

Product Name
Eaton Moeller® series EASY Control relay
Catalog Number
199752
EAN
4015081991259
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
72 mm
Product Weight
0.251 kg
Certifications
UL Listed
UL Category Control No.: NRAQ, NRAQ7
UL File No.: E205091
DNV GL
CE
IEC 60068-2-27
IEC 60068-2-6
IEC/EN 61000-6-3
EN 50178
IEC 60664
CSA-C22.2 No. 61010
EN 61010
IEC/EN 61000-6-2
CULus per UL 61010
IEC/EN 61000-4-2
IEC/EN 61131-2
IEC 60068-2-30
UL hazardous location group C (ethylene)
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location class I
UL hazardous location group B (hydrogen)
UL hazardous location group D (propane)
Catalog Notes
  • Accuracy of the real-time clock depending on ambient air temperature - fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible
  • customer specific programm preinstalled
Product Type
Control relay
Model Code
EASY-E4-AC-12RC1-I1

Umgebungsbedingungen, Mechanik

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
Vertical
Horizontal
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
According to IEC/EN 60068-2-6
57 - 150 Hz, 2 g constant acceleration
10 - 57 Hz, 0.15 mm constant amplitude

Kabel

Cable length
100 m (max. permissible per input I7 to I8), Digital inputs 115/230 V AC
40 m (max. permissible per input I1 to I6), Digital inputs 115/230 V AC
Cable type
Ethernet: CAT5

Klimatische Umweltbedingungen

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - max
55 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Environmental conditions
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Kommunikation

Connection type
Screw terminal
Ethernet: RJ45 plug, 8-pole
Data transfer rate
10/100 MBit/s

Bauartnachweis

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
4 W

Bemessungswerte

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
8 A
Inrush current
12.5 A (for 6 ms)
Power consumption
4 W
Power loss
10 W
Rated breaking capacity
300000 Operations at AC-15, 250 V AC, 3 A (600 Ops./h)
200000 Operations at DC-13, 24 V DC, 1 A (500 Ops./h)
Rated insulation voltage (Ui)
240 V
Rated operational voltage
Max. 300 V DC
100/110/115/120/230/240 AC (-15 %/+10 %)
85 - 264 V AC
Max. 300 V AC
110/120 V DC (power supply)
240 V AC
Supply frequency
50/60 Hz (± 5%)
Supply voltage at AC, 50 Hz - max
264 VAC
Supply voltage at AC, 50 Hz - min
85 VAC
Supply voltage at DC - max
264 VDC
Supply voltage at DC - min
85 VDC
Uninterrupted current
5 A AC, max. thermal continuous current cos ϕ = 1 at B 300 (UL/CSA)
8 A AC, at 240 V AC (UL/CSA)
8 A DC, at 24 V DC (UL/CSA)
1 A DC, at R 300 (UL/CSA)

Elektromagnetische Verträglichkeit

Air discharge
8 kV
Burst impulse
2 kV, Signal cable
According to IEC/EN 61000-4-4
2 kV, Supply cable
Contact discharge
6 kV
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.8 - 1.0 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Surge rating
1 kV, Supply cables, symmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
2 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
Voltage dips
10 ms

Merkmale und funktionen

Features
Expandable
Networkable (Ethernet)
Display indication of 6 lines x 16 characters
Fitted with:
Relay output
Timer
Keypad
Display
Real time clock
Indication
LCD-display used as status indication of Digital inputs 115/230 V AC

Allgemeine Informationen

Degree of protection
IP20
Display temperature - max
55 °C
Display temperature - min
0 °C
Display type
Monochrome
Input frequency
50/60 Hz (Digital inputs, at 24 V DC)
50/60 Hz (Digital inputs, at 115/230 V AC)
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Lifespan, electrical
25,000 Operations (Fluorescent lamp load 1 x 58 W at 230/240 V AC, conventional, compensated)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, with upstream electrical device)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, uncompensated)
25,000 Operations (Filament bulb load at 500 W, 115/120 V AC)
25,000 Operations (Filament bulb load at 1000 W, 230/240 V AC)
Lifespan, mechanical
1,000,000 Operations
Mounting method
Front build in possible
Rail mounting possible
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Wall mounting/direct mounting
Overvoltage category
III
Pollution degree
2
Product category
Control relays easyE4
Protection
B16 circuit breaker or 8 A (T) fuse, Protection of an Output relay
Protocol
MODBUS
TCP/IP
Rated impulse withstand voltage (Uimp)
Relay outputs: 6 kV (contact-coil)
Residual ripple
≤ 5 %
Resolution
  • 1 min (Range H:M)
  • 1 s (Range M:S)
  • 5 ms (Range S)
Software
EASYSOFT-SWLIC/easySoft
Switching frequency
10 Hz, Relay outputs
2 Hz, Resistive load/lamp load, Relay outputs
0.5 Hz, Inductive load, Relay outputs
Utilization category
B 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes AC
R 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes DC
Voltage type
AC

Eingang / Ausgang

Accuracy
± 2 s/day, Real-time clock to inputs (± 0.2 h⁄Year)
± 1 %, Repetition accuracy of timing relays (of values)
Delay time
21 ms typ., Digital Inputs 100 - 240 V AC 60 Hz (I1 - I8), Delay time from 1 to 0, Debounce OFF
16⅔ ms, Digital inputs 115/230 V AC 60 Hz (I7, I8), Delay time from 1 to 0, Debounce OFF
0.03 ms typ., Digital Inputs 100 - 240 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
0.03 ms typ., Digital Inputs 100 - 240 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
20 ms typ., Digital Inputs 100 - 240 V DC (I1 - I8), Delay time from 1 to 0, Debounce ON
21 ms typ., Digital Inputs 100 - 240 V AC 60 Hz (I1 - I8), Delay time from 0 to 1, Debounce OFF
20 ms typ., Digital Inputs 100 - 240 V DC (I1 - I8), Delay time from 0 to 1, Debounce ON
20 ms, Digital inputs 115/230 V AC 50 Hz (I7, I8), Delay time from 1 to 0, Debounce OFF
Input current
2 x 4 mA (I7 - I8, at 115 V AC, 60 Hz, at signal 1)
6 x 0.25 mA (I1 - I6, at 115 V AC, 60 Hz, at signal 1)
2 x 6 mA (I7 - I8, at 230 V AC, 50 Hz, at signal 1)
6 x 0.5 mA (I1 - I6, at 230 V AC, 50 Hz, at signal 1)
Input voltage
Condition 0: 0 - 40 V AC, Digital inputs, 115/230 V AC)
Condition 1: 79 - 264 V AC, Digital inputs, 115/230 V AC)
Making/breaking capacity
3600/360 VA (AC, at B 300)
28/28 VA (DC, at R 300)
Number of inputs (analog)
0
Number of inputs (digital)
8
Number of outputs (analog)
0
Number of outputs (digital)
4
Output
Voltage
Current
Relay outputs in groups of 1
4 Relay Outputs
> 500 mA (Relay outputs, Recommended for load: 12 V AC/DC)
Parallel switching
Not permitted

Sicherheit

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Between Digital inputs 115/230 V AC and Interface: yes
Between Relay outputs and Inputs: yes
Between Digital inputs 115/230 V AC and base unit: yes
Between Digital inputs 115/230 V AC and Outputs: yes
Between Digital inputs 115/230 V AC and Ethernet: yes
Between Relay outputs and Ethernet: yes
Basic isolation: 600 V AC (Relay outputs)
Between Digital inputs 115/230 V AC and expansion devices: yes
Safe isolation according to EN 50178: 300 V AC (Relay outputs)
Between Digital inputs 115/230 V AC and Power supply: no
Between Relay outputs: yes
Between Digital inputs 115/230 V AC and Memory card: no
Between Relay outputs and expansion devices: yes
Between Digital inputs 115/230 V AC: no
Between Relay outputs and Power supply: yes
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Safe isolation
300 V AC, Between two contacts, According to EN 50178
300 V AC, Between coil and contact, According to EN 50178

Kurzschlussfestigkeit

Short-circuit protection
≥ 1A (T), Fuse, Power supply

Anschlussquerschnitte

Screwdriver size
3.5 x 0.8 mm, Terminal screw
Terminal capacity
0.2 - 4 mm² (AWG 22 - 12), solid
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
Tightening torque
0.6 Nm, Screw terminals

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.