Dokument herunterladen () von 20

284006
Modellcode: XMN140606M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, horizontal, 4p, HxW=150x600mm

Allgemeine Spezifikation

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284006
EAN
4015082840068
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Product Type
LV switchgear
Model Code
XMN140606M

Produktspezifikationen

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Produktspezifikation exportieren