Dokument herunterladen () von 20

284090
Modellcode: XMP030206M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for PKZ0, horizontal, 3p, HxW=50x600mm

Allgemeine Spezifikation

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284090
EAN
4015082840907
Product Length/Depth
495 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Product Type
LV switchgear
Model Code
XMP030206M

Produktspezifikationen

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
50 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Produktspezifikation exportieren