Dokument herunterladen () von 20

540576FULL-0783X

Eaton, Alarms & signalling devices, Fulleon, ROLP Maxi sounder, Deep red base, Set to Tone 7 (ROLPX/SV/R/D/7 MAXI SET TONE 7)

Allgemeine Spezifikation

Product Name
Eaton RoLP Solista and Maxi
Catalog Number
540576FULL-0783X
EAN
4015081801695
Product Length/Depth
110 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.3 kg
Certifications
Not Applicable
Product Type
Solista and Maxi

Produktspezifikationen

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
106 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.042 A
Addressing mode
Hard addressing
Alarm current
42 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Produktspezifikation exportieren