Eaton Crouse-Hinds series PowerGard back box, Copper-free aluminum, Two-gang, Through feed, 1/2"
| Product Name |
Eaton Crouse-Hinds series PowerGard back box
|
| Catalog Number |
CFDC250
|
| UPC |
662276358362
|
| Product Length/Depth |
7 in
|
| Product Height |
7.75 in
|
| Product Width |
4.75 in
|
| Product Weight |
2.86 lb
|
| Product Type |
Back box
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| NEMA Rating |
3
3R |
| Material |
Copper-free aluminum
|
| Number of gangs |
Two-gang
|
| Style |
Through feed
|
| Trade size |
1/2"
|