Dokument herunterladen () von 20

DS21 SA

Eaton Crouse-Hinds series DS grounding receptacle cover, Sheet aluminum, Surface mount, Single-gang, For standard and three-pole, two-wire grounding type round flush receptacles

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series DS grounding receptacle cover
Catalog Number
DS21 SA
UPC
782274745213
Product Length/Depth
2.94 in
Product Height
4.47 in
Product Width
0.38 in
Product Weight
0.02 lb
Product Type
Grounding receptacle cover

Produktspezifikationen

Used with
For standard and three-pole, two-wire grounding type round flush receptacles
Area classification
Ordinary/Non-Hazardous Locations
Material
Sheet aluminum
Mounting method
Surface
Number of gangs
1

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.