Dokument herunterladen () von 20

EMH521 20000

Eaton Crouse-Hinds series EMH instrument housing, 1 conduit opening, Copper-free aluminum, Surface mount, Dead end, 3/4", Used with select Weston, Westinghouse and Simpson meters

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series EMH instrument housing
Catalog Number
EMH521 20000
UPC
782274310107
Product Length/Depth
5.75 in
Product Height
5.75 in
Product Width
5.69 in
Product Weight
4.7 lb
Product Type
Instrument housing

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Material
Copper-free aluminum
Mounting style
Surface
Style
Dead end
Trade size
3/4"
Conduit openings
1
Used with
Select Weston, Westinghouse and Simpson meters

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.