Eaton Crouse-Hinds series GHG26 safety switch, 10A, Three-pole, 2 x M25 / 1 x M20 entries, Polyamide, 1 auxiliary contact (1 NO), EMERGENCY STOP, 500 Vac
Product Name |
Eaton's Crouse-Hinds series GHG26 safety switch
|
Catalog Number |
GHG2610005R0010
|
EAN |
4250217437434
|
Product Length/Depth |
84 mm
|
Product Height |
80 mm
|
Product Width |
112 mm
|
Product Weight |
0.55 kg
|
Product Type |
Safety switch
|
Special features |
1 auxiliary contact (1 NO)
|
Type |
EMERGENCY STOP
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
IEC |
Ingress protection (IP) ratings |
IP66
|
Amperage Rating |
10A
|
Configuration |
Three-pole
|
Entry size |
2 x M25 / 1 x M20
|
Material |
Polyamide
|
Voltage rating |
500 Vac
|