Knowledge-Suche
Dokument herunterladen () von 20

GHG5117306R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 16A, Two-wire, three-pole, Nylon, M20, 220-240 Vac

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5117306R0001
EAN
4250217426872
Product Length/Depth
6.7 in
Product Height
2.8 in
Product Width
2.8 in
Product Weight
0.3 lb
Product Type
Plug

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
16 A
Voltage rating
220-240 Vac
Configuration
Two-wire, three-pole
Trade size
M20
Material
Nylon

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.