Foto ist repräsentativ
Download
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M25, Short thread
| Product Name |
Eaton Crouse-Hinds series Ex-e cable gland
|
| Catalog Number |
GHG9601955R0004
|
| EAN |
4250217429408
|
| Product Length/Depth |
37.5 mm
|
| Product Height |
29 mm
|
| Product Width |
29 mm
|
| Product Weight |
0.02 kg
|
| Product Type |
Cable gland
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| Cable type |
Non-armored
Non-armoured |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Type |
Short thread
|
| Material |
Polyamide 6
|
| Gland type |
Non-armoured
|
| Protection type |
Increased safety
|
| Thread Size |
M25
|
| Thread type |
Metric
|