Front mount receptacle, IP40, size 0, 4 male contacts; JBXER0G04MCNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXER0G04MCNDSR
|
Product Length/Depth |
18.2 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
4.37 g
|
Compliances |
UL 1977
|
Product Type |
IP40 / IP68 metallic push-pull connector
|