Front mount receptacle, IP40, size 1, 4 male contacts; JBXER1G04MSSDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXER1G04MSSDSR
|
| Product Length/Depth |
18.7 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
8.77 g
|
| Compliances |
UL 1977
|
| Product Type |
IP40 / IP68 metallic push-pull connector
|