PCB rear mount receptacle with pins, IP40, size 0, 5 male contacts; JBXEZ0G05MPNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEZ0G05MPNDSR
|
Product Length/Depth |
23 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
8.48 g
|
Compliances |
UL 1977
|
Product Type |
IP40 / IP68 metallic push-pull connector
|