PCB rear mount receptacle with pins, IP40, size 1, 2 female contacts; JBXEZ1G02FPSDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEZ1G02FPSDSR
|
| Product Length/Depth |
25 mm
|
| Product Height |
12 mm
|
| Product Width |
12 mm
|
| Product Weight |
12.89 g
|
| Compliances |
UL 1977
|
| Product Type |
IP40 / IP68 metallic push-pull connector
|