Right angle plug, IP40, size 2, 6 female contacts, cable clamp protective boot; JBXFC2G06FCSDSMR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFC2G06FCSDSMR
|
| Product Length/Depth |
42.5 mm
|
| Product Height |
36.5 mm
|
| Product Width |
15 mm
|
| Product Weight |
34.63 g
|
| Compliances |
UL 1977
|
| Product Type |
IP40 / IP68 metallic push-pull connector
|
| Backshell angle |
90°
|
| Backshell type |
Sealing Gland With Optional Boot
|