Straight plug, IP40, size 3, 30 female contacts, cable clamp protective boot; JBXFD3G30FCNDSMR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFD3G30FCNDSMR
|
| Product Length/Depth |
61 mm
|
| Product Height |
16 mm
|
| Product Width |
16 mm
|
| Product Weight |
50.22 g
|
| Compliances |
UL 1977
|
| Product Type |
IP40 / IP68 metallic push-pull connector
|
| Backshell angle |
Straight
|
| Backshell type |
Sealing Gland With Optional Boot
|