Straight plug, IP68, size 0, 3 male contacts, cable clamp for protective boot; JBXFH0G03MCSDSMR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFH0G03MCSDSMR
|
| Product Length/Depth |
38 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
9.79 g
|
| Compliances |
UL 1977
|
| Product Type |
IP40 / IP68 metallic push-pull connector
|
| Backshell angle |
Straight
|
| Backshell type |
Sealing Gland With Optional Boot
|