Front mount extended receptacle, IP68, size 2, 10 male contacts; JBXHH2G10MSSDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXHH2G10MSSDSR
|
| Product Length/Depth |
29.5 mm
|
| Product Height |
20 mm
|
| Product Width |
20 mm
|
| Product Weight |
18.94 g
|
| Compliances |
UL 1977
|
| Product Type |
IP40 / IP68 metallic push-pull connector
|