Double nut receptacle, cable clamp protective boot, IP40, size 2, 10 male contacts; JBXSA2G10MCNDSM
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXSA2G10MCNDSM
|
Product Length/Depth |
50 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
30.37 g
|
Compliances |
UL 1977
|
Product Type |
IP40 / IP68 metallic push-pull connector
|
Backshell angle |
Straight
|
Backshell type |
Sealing Gland With Optional Boot
|