Reset
Power Defense Globally Rated, Frame 3, Four Pole, 400A, 65kA/480V, PXR25 ARMS LSIG w/ Modbus RTU and Relays, Std Line Load Term (PDG3X4TA400)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Power Defense molded case circuit breaker
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                PDG34M0400P5MJ
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                786689225100
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                109.1 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                257.1 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                182.9 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                7.39 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS Compliant
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                CSA  
                                        UL 489 CCC Marked IEC 60947-2  | 
                                    
| Product Type | 
                                            
                                            
                                             
                                                Molded case circuit breaker
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                400 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                600 Vac
                                             
                                         | 
                                    
| Circuit breaker type | 
                                            
                                            
                                             
                                                PD3 Global
                                             
                                         | 
                                    
| Circuit breaker frame type | 
                                            
                                            
                                             
                                                Complete breaker
                                             
                                         | 
                                    
| Protection | 
                                            
                                            
                                             
                                                100% neutral protection
                                             
                                         | 
                                    
| Terminals | 
                                            
                                            
                                             
                                                Standard Line and Load
                                             
                                         | 
                                    
| Frame | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class A
                                             
                                         | 
                                    
| Interrupt rating | 
                                            
                                            
                                             
                                                65 kAIC at 480 Vac
                                             
                                         | 
                                    
| Rated operation voltage (Ue) at AC - max | 
                                            
                                            
                                             
                                                600
                                             
                                         | 
                                    
| Switch off technique | 
                                            
                                            
                                             
                                                Electronic
                                             
                                         | 
                                    
| Voltage rating - max | 
                                            
                                            
                                             
                                                600 V
                                             
                                         | 
                                    
| Interrupt rating range | 
                                            
                                            
                                             
                                                15 kAIC Icu/ 7.5 kAIC Ics/ 31.5 kAIC Icm @690V (IEC)  
                                        50 kAIC Icu/ 30 kAIC Ics/ 105 kAIC Icm @480V Brazil (IEC) 100 kAIC @240V (UL) 65 kAIC @480/277V (UL) 100 kAIC Icu/ 100 kAIC Ics/ 220 kAIC Icm @240V (IEC) 30 kAIC Icu/ 25 kAIC Ics/ 63 kAIC Icm @525V South Africa (IEC) 35 kAIC @600/347V (UL) 70 kAIC Icu/ 53 kAIC Ics/ 154 kAIC Icm @380-415V (IEC) 50 kAIC Icu/ 40 kAIC Ics/ 105 kAIC Icm @440V (IEC)  | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Four-pole
                                             
                                         |