Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

PVML-5-2A-R1-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 100W HID equivalent, No guard, Glass lens, 5000 lumens, 126 lm/W, Die cast aluminum, Pendant mount, Type I, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 43W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-5-2A-R1-UNV1
UPC
662276879348
Product Length/Depth
11.62 in
Product Height
11 in
Product Width
11.62 in
Product Weight
20.25 lb
Product Type
Light fixture

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
100W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type I
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
5000
Wattage
43W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
126
Voltage rating
100-277 Vac, 127-250 Vdc

Produktspezifikation exportieren