Female free hanging receptacle; UTG12235S
Product Name |
Eaton Souriau UTG series metal and plastic connector for heavy use
|
Catalog Number |
UTG12235S
|
Product Type |
Metal and plastic connector for heavy use
|
Fitted with: |
First mate last break capability(optional)
Last mate first break capability(optional) |
Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
Connector accessory option |
Not delivered, to be ordered separately
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact gender |
Socket (Female)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP65
|
Insert material |
Polyamide
|
Layout |
35
|
Shell material |
Metal & Plastic
|
Shell size |
22
|
Mating cycles |
500
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
In-Line Receptacle
|
Number Of Contacts |
35
|
Number of cavity #16 |
35
|
Salt spray |
48 hour
|