Square flange receptacle, without backshell, with 7 female PCB contacts, IP68/69K in unmated conditions; UTGX014D7S
Product Name |
Eaton Souriau UTGX series ruggedized connectors for harsh environments
|
Catalog Number |
UTGX014D7S
|
Product Length/Depth |
32.3 mm
|
Product Height |
28.6 mm
|
Product Width |
28.6 mm
|
Product Weight |
15 g
|
Product Type |
Ruggedized connectors for harsh environments
|
Fitted with: |
Layout with ground cavity
|
Environmental conditions |
REACH
RoHS Flammability rating UL94 V0 |
Connector accessory option |
No backshell possibility
|
Connector orientation |
N
|
Connector type |
Receptacle
|
Contact delivery |
Delivered with the connector, mounted
|
Contact gender |
Socket (Female)
|
Contact type |
PCB
|
Coupling type |
1/3 Bayonet
|
Layout |
D7
|
Shell material |
Metal & Plastic
|
Shell size |
14
|
Mating cycles |
500
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Square Flange Receptacle
|
Number Of Contacts |
7
|
Number of cavity #16 |
7
|
Salt spray |
500 hour
|