Foto ist repräsentativ
Download
Eaton Crouse-Hinds series XTT dry-type transformer, 60 Hz, 112.5 kVA, Painted steel, Three-phase, 480 Vac primary voltage, 240 Vac secondary voltage, Copper windings, Resin encapsulated
Product Name |
Eaton Crouse-Hinds series XTT dry-type transformer
|
Catalog Number |
XTT3C112
|
UPC |
662276963207
|
Product Length/Depth |
36.36 in
|
Product Height |
25.63 in
|
Product Width |
30.75 in
|
Product Weight |
2253 lb
|
Product Type |
Dry-type transformer
|
Special features |
Copper windings
|
Type |
Resin encapsulated
|
Area classification |
Hazardous/Classified Locations
|
Frequency rating |
60 Hz
|
kVA |
112.5 kVA
|
Phase |
Three-phase
|
Primary voltage |
480 Vac
|
Secondary Voltage |
240 Vac
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 2
|
NEMA Rating |
4
|
Material |
Painted steel
|