Download document () of 20
Circuit breakers

Bussmann series high speed ferrule fuses

Eaton’s Bussmann series High speed cylindrical fuses are suitable for the protection of AC and DC Drives, power converters/ rectifiers and variable speed drives. They are available as gR and aR operating class
Rated current
0.25 to 100 Amps
Rated voltage
Up to 2000 V a.c./1000 V d.c.
Operating class
aR and gR

Available with striker

Eaton Bussmann series high speed cylindrical fuses are available with striker, to remotely monitor the fuse and quickly replace it if needs be, saving on maintenance cost.

Compatible range of modular fuse holders

Eaton's Bussmann series high speed cylindrical ferrule fuses are compatible with Eaton's Bussmann series modular fuse holders.

IEC and UL recognised

Eaton's Bussmann series high speed cylindrical fuses are compliant for use in the North American and IEC regions.

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protection by the best fuse protection available.

Core features

  • Compact size
  • Compatible fuse holders range
  • Available with striker option
  • Available as aR and gR operating class
  • UL and IEC recognized
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close