Download document () of 20
Fuses and fuse holders

Bussmann series medium voltage auxiliary transformers fuses

Eaton's Bussmann series medium voltage auxiliary transformers fuses are specifically designed for use in the primary side of voltage transformers. They comply with BS 2692-1 and IEC 60282-1 standards.
Rated current
Up to 15 A
Rated voltage
Up to 38 kV

Reliable design

Eaton’s Bussmann series voltage transformer medium voltage fuses are specifically designed for the protection of auxiliary circuit equipment giving long service life and safe protection.

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protection by the best fuse protection available.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close