The mobile CCS 5 contamination control system determines the solid contamination particle size distribution, water saturation and fluid temperature. The measurement results provide a basis for analyzing the wear on hydraulic components, observing standards and detecting damage early. The system can be used both in pressurized operating modes and for unpressurized sampling (such as from a tank).
The CCS 5 contamination control system is now optionally equipped with a new thermal printer. Featuring USB port connectivity and a portable design, operators can now conveniently print hard copies of measurement results, enhancing storage and accessibility.
Your search "" did not match any documents or products.
| Operating parameters | |
| Power supply: | 15 VDC/6 A/90 VA |
| Power supply (external unit): |
100 to 240 VAC/50/60 Hz/15 VDC/6 A |
| Protection class: | IP 67 (when cover is closed) |
| Operating suction range: | -0.2 to 0.2 bar |
| Operating pressure range: | 1.5 to 350 bar |
| Viscosity: | 10 to 400 mm2/s |
| Fluid temperature: | 0 to 70 °C |
| Ambient temperature: | 0 to 50 °C |
| Measurement parameters | |
| Automatic particle counting in 8 channels: | ≥ 4.0 μm(c), ≥ 6.0 μm(c), ≥ 14 μm(c), ≥ 21 μm(c) |
| Contamination classes: | ISO 4406:99, NAS 1638, SAE AS 4059 |
| Laser sensor calibration: | ISO MTD in oil (ISO 11171:1999) |
| Accuracy: | ±1 (contamination class) |
| Water saturation: | 0 to 100% |
| Temperature: | 0 to 70 °C |