Knowledge Search
Download document () of 20
Manual pipeline strainers

Model 85 Y-Strainer

Eaton Y strainers are a cost-effective solution for the mechanical removal of unwanted solids from liquid, gas or steam lines by means of a perforated or wire mesh straining element. They are used in pipelines to protect pumps, meters, control valves, steam traps, regulators and other process equipment.

Manufacturing Type
Cast
Materials
Carbon Steel, Stainless steel
Pressure Rating
275-1,480 psi (19-102 bar)

Core features

  • Heavy Duty Construction
  • Compact design
  • Bolted or threaded covers
  • Standard stainless steel screens
  • Suitable for liquid, gas or steam
  • Synthetic fiber gaskets
  • Horizontal or vertical installation

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20 to 400
  • MONEL screens
  • 20, 40, 60, 80, 100, 150, 200, 325 and 400 mesh stainless steel screens

Application

  • Suitable for liquid, gas or steam
  • Applications in which the amount of material to be removed from the flow is relatively small
  • For applications with heavier dirt loading, Y strainers fitted with a “blow-off” connection permit cleaning of the screen without removing it from the strainer body.
Specifications
Highlight differences
Show only differences
Hide blank features

Selection Guide

Size Material
End connection Cover Rating (WOG) non-shock
1⁄4" to 2" Carbon steel Threaded or socket weld 600# Threaded 1480 psi (102 ba
1⁄4" to 2" Stainless steel Threaded or socket weld 600# Threaded 1440 psi (99 bar)
1⁄2" to 10" Carbon steel Flanged 150# Bolted 285 psi (20 bar)
1⁄2" to 10" Carbon steel Flanged 300# Bolted 740 psi (51 bar)
1⁄2" to 10" Stainless steel Flanged 150# Bolted 275 psi (19 bar)
1⁄2" to 10" Stainless steel Flanged 300# Bolted 720 psi (50 bar)

Cv factors*

Size Value Size Value
1⁄2" 4.2 2-1⁄2" 105
3⁄4" 9.5 3" 140
1" 16.2 4" 260
1-1⁄4" 24.5 6" 575
1-1⁄2" 37.0 8" 1000
2" 67.0 10" 1500
* For water with clean, perforated screen

Socket weld, threaded carbon steel or stainless steel – 600# (in/mm)

Size A B C (Nom.) D Wt (lb / kg)
1⁄4 3.00 / 76 3.00 / 76 3⁄8 4.00 / 102 2 / 0.9
3⁄8 3.00 / 76 3.00 / 76 3⁄8 4.00 / 102 2 / 0.9
1⁄2 3.00 / 76 3.00 / 76 3⁄8 4.00 / 102 2 / 0.9
3⁄4 3.75 / 95 3.50 / 89 3⁄8 4.75 / 121 4 / 1.8
1 4.63 / 118 4.00 / 102 1⁄2 5.75 / 146 6 / 2.7
1-1⁄4 5.00 / 127 4.63 / 118 3⁄4 6.50 / 165 8 / 3.6
1-1⁄4 5.63 / 143 5.25 / 133 3⁄4 7.50 / 191 10 / 4.5
2 7.00 / 178 5.75 / 146 1 8.75 / 222 15 / 6.8

Flanged carbon steel or stainless steel – 150# (in/mm)

Size A B C (Nom.) D Wt (lb / kg)
1⁄2 5.00 / 127 2.75 / 70 3⁄8 3.50 / 89 5 / 2.3
3⁄4 5.63 / 143 3.00 / 76 3⁄8 4.00 / 102 7 / 3.2
1 6.38 / 162 3.64 / 92 1⁄2 5.00 / 127 9 / 4.1
1-1⁄4 7.25 / 184 4.25 / 108 3⁄4 5.75 / 146 14 / 6.3
1-1⁄2 8.88 / 226 5.75 / 146 3⁄4 6.50 /165 18 / 8.2
2 7.88 / 200 6.00 / 152 1 8.25 / 210 16 / 7.3
2-1⁄2 9.75 / 248 6.50 / 165 1 9.25 / 235 25 / 11.4
3 10.00 / 254 7.25 / 184 1-1⁄4 10.50 / 267 35 / 16
4 12.13 / 308 9.75 / 248 1-1⁄4 14.75 / 375 70 / 32
6 18.50 / 470 14.25 / 362 2 21.00 / 533
130 / 59
8 21.63 / 549 18.00 / 457 2 26.75 / 679 240 / 109
10 26.00 / 660 22.50 / 565 2 33.75 / 857 300 / 136

Flanged carbon steel or stainless steel – 300# (in/mm)

Size A B C (Nom.) D Wt (lb / kg)
1⁄2 5.25 / 133 2.75 / 70 3⁄8 3.50 / 89 6 / 2.7
3⁄4 6.00 / 152 3.00 / 76 3⁄8 4.00 / 102 9 / 4.1
1 6.88 / 175 3.64 / 92 1⁄2 5.00 / 127 13 / 6.0
1-1⁄4 7.75 / 197 4.25 / 108 3⁄4 5.75 / 146 18 / 8.2
1-1⁄2 9.38 / 238 5.75 / 146 3⁄4 6.50 /165 24 / 11
2 8.63 / 219 6.25 / 159 1 8.25 / 210 30 / 13.6
2-1⁄2 10.63 / 270 7.00 / 178 1 9.25 / 235 40 / 18.2
3 12.00 / 305 7.75 / 197 1-1⁄4 10.50 / 267 55 / 25
4 14.50 / 368 10.50 / 267 1-1⁄4 14.75 / 375 105 / 48
6 20.00 / 508 14.75 / 375 2 21.00 / 533
200 / 91
8 23.38 / 594 18.75 / 476 2 27.00 / 686 360 / 164
10 27.38 / 695 22.75 / 578 2 34.50 / 876 430 / 195
Y-Strainers-(Wye-Strainers)-2.JPG
Y-Strainers-(Wye-Strainers)-1.JPG
Download Links
X
Download Close