Download document () of 20

Composite cylinders

Eaton supplies a full line of high performance, durable and lightweight composite cylinders for space, aviation, military and emergency response applications. Our composite cylinders are used on aircraft to deploy escape slides, life rafts and provide emergency breathing oxygen to the crew and passengers. The composite vessels we make for use in space applications consist of DOT and S-081 off-the-shelf and customized designs for control gases, life support and fuel systems. Other applications include firefighter and military self-contained breathing apparatus (SCBA), medical gas storage and specialized uses like lightweight ballistic tolerant pressure vessels for use in military aircraft, ground vehicles, and high-altitude parachutists.

Eaton can customize a composite cylinder design to meet your needs. We also offer standardized solutions in a variety of sizes, service pressures, colors, finishes including Chemical Agent Resistant Coating and custom logos or labels.

Our engineers are ready to deliver field-proven composite cylinders for your application’s most challenging weight, strength and safety requirements.

Eaton’s carbon/aluminum composite pressure vessels are DOT-approved.

Core features

  • DOT certified designs with over a million fielded units
  • S-081 compliant designs with flight heritage
  • Over 100 qualified designs ranging from 2.2”-15.6” in diameter, 6” to 51” in length, pressure ranges from 1,800-10,000 psi, and water volume capacity from 8.3- 2,756 cubic inches.
  • Tumbling 50 caliber compliant designs
  • O2 cleaning available to commercial and military high pressure oxygen levels as well as customer specific requests including IEST-STD-CC1246 or ARP-901
Specifications
With expertise in composite filament winding, Eaton designs and produces high performance composite pressure vessels and hybrid integrated structures used for a variety of applications.

Design and analysis Process

We employ the following to configure standard and customized composite solutions:

  • Metallic and composite analysis
  • Finite element modeling and closed-form solutions
  • Fatigue and fracture mechanics
  • Shock and vibration analysis
  • Bolted and bonded joint analysis
  • Advanced design and analysis of composite sandwich structures
  • Composite processing
  • Filament winding capabilities

Filament winding capabilities

We have experience in all types of fibers and resins, and offer the following manufacturing processes:

  • Filament winding
  • Wet and towpreg winding
  • 3 and 4-axis computer-controlled filament winding machines
  • Electronically controlled tensioners
  • Hand layup
  • Autoclave cure
  • Complex contours
  • Bushing/insert bonding using master alignment tooling
  • Testing and Inspection

Testing and Inspection

Eaton technicians perform the following tests to ensure our composite solutions meet requirements:

  • Burst testing to 30,000 psi
  • Hydrostatic proof pressure testing
  • Expansion testing
  • Pressure cycle testing
  • Helium mass spectrometer leak testing
  • Infrared (IR) thermography inspection
Download Links
X
Download Close