Download document () of 20

014518
Model code: ZE-4

Eaton Moeller® series ZE Overload relay, Ir= 2.4 - 4 A, 1 N/O, 1 N/C, Direct mounting

List price €66.36

General Specifications

Product Name
Eaton Moeller® series ZE Thermal overload relay
Catalog Number
014518
EAN
4015080145189
Product Length/Depth
52 mm
Product Height
65 mm
Product Width
45 mm
Product Weight
0.077 kg
Certifications
UL 508
CSA
IEC/EN 60947-5-1
CE
CSA File No.: 012528
IEC/EN 60947-4-1
UL Category Control No.: NKCR
UL File No.: E29184
UL
IEC/EN 60947
CSA-C22.2 No. 14
VDE 0660
CSA Class No.: 3211-03
Model Code
ZE-4

Product specifications

Features
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Trip-free release
Reset pushbutton manual/auto
Test/off button
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Class
CLASS 10 A
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
4000 V (auxiliary and control circuits)
6000 V AC
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
0.7 A
Rated operational current (Ie) at AC-15, 500 V
0.5 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
0.9 A
Rated operational current (Ie) at DC-13, 60 V
0.75 A
Rated operational current for specified heat dissipation (In)
4 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (control circuit cable)
8 mm
Stripping length (main cable)
8 mm
Voltage rating - max
600 VAC
Product category
ZE overload relays for mini contactor relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Adjustable current range - max
4 A
Adjustable current range - min
2.4 A
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Equipment heat dissipation, current-dependent Pvid
5.7 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.9 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Overload release current setting - max
4 A
Overload release current setting - min
2.4 A
Rated operational voltage (Ue) - max
690 V
Rated operational current (Ie) at AC-15, 120 V
1.5 A
Electrical connection type of main circuit
Screw connection
Reset function
Automatic
Push-button
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5 mm, Terminal screw, Standard screwdriver
Mounting method
Direct mounting
Direct attachment
Degree of protection
IP20
Overvoltage category
III
Safe isolation
300 V AC, Between auxiliary contacts and main contacts, According to EN 61140
300 V AC, Between main circuits, According to EN 61140
250 V AC, Between auxiliary contacts, According to EN 61140
Screw size
M3.5, Terminal screw
Shock resistance
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
Short-circuit current rating (basic rating)
5 kA, SCCR (UL/CSA)
15 A, max. CB, CB for max. 480 V, SCCR (UL/CSA)
15 A, max. Fuse, SCCR (UL/CSA)
Switching capacity (auxiliary contacts, general use)
1.5 A, 240V AC, (UL/CSA)
0.6 A, 600V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
D300, AC operated (UL/CSA)
R300, DC operated (UL/CSA)
Short-circuit protection rating
35 A gG/gL, Fuse, Type “1” coordination
Max. 4 A gG/gL, Fuse, Auxiliary contacts
10 A gG/gL, Fuse, Type “2” coordination
Suitable for
Branch circuits, (UL/CSA)
Temperature compensation
≤ 0.25 %/K, residual error for T > 40°
Continuous
Terminal capacity (flexible with ferrule)
2 x (0.5 - 1.5) mm², Main cables
1 x (0.5 - 1.5) mm², Main cables
1 x (0.5 - 1.5) mm², Control circuit cables
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Main cables
Terminal capacity (solid/stranded AWG)
18 - 14, Main cables
2 x (18 - 12), Control circuit cables
Tightening torque
1.2 Nm, Screw terminals

Export product specification