Download document () of 20

015-001-002
Model code: BATTERY NICD 2 CELL 2.4V/4AH STICK

Eaton Battery NiCd 2 Cell 2.4 Volt 4AH STICK

General Specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-001-002
EAN
8714112000880
Product Length/Depth
118 mm
Product Height
32.3 mm
Product Width
32.3 mm
Product Weight
0.26 kg
Compliances
CE marking
Model Code
BATTERY NICD 2 CELL 2.4V/4AH STICK

Product specifications

Battery pack
True
Capacity
4000 mAh
Model
Nickel cadmium
Number of cells
2
Nominal voltage
2.4 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.