Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, knockout 2x M16, 4x M20, 2x M25/16, 2x M40/25, 3x M50/32, HxWxD=116x329x23mm
Product Name |
Eaton xEnergy Safety Ci flange plate
|
Catalog Number |
021982
|
EAN |
4015080219828
|
Product Length/Depth |
116 mm
|
Product Height |
23 mm
|
Product Width |
330 mm
|
Product Weight |
0.272 kg
|
Compliances |
RoHS conform
|
Model Code |
FL4-5
|
Used with |
375 mm (enclosure dimensions)
Accessory for basic enclosures Basic enclosure xEnergy Safety Ci |
Special features |
|
Type |
|
Features |
Pre-stamping
|
Accessory/spare part type |
Flanges
|
Unit type |
Modular system
|
Number of connector holes |
0
|
Suitable for nominal thread (PG) - max |
50
|
Suitable for nominal thread (PG) - min |
16
|
Cable entry type |
2 x M40/25
2 x M25/16 4 x M20 3 x M50/32 2 x M16 |
Degree of protection |
Other
|
Surface protection |
Untreated
|
Shape |
Straight
|
Material |
Plastic
|
Model |
Cable screw gland
|
Thread type |
Metric
|
Thickness |
4 mm
|
Suitable for cable diameter - max |
0 mm
|
Suitable for cable diameter - min |
0 mm
|