Download document () of 20

031574
Model code: M3-CI44

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate, steel, galvanized, D=3mm, for CI44 enclosure

List price €44.60

General Specifications

Product Name
Eaton xEnergy Safety Ci mounting plate metal galvanized
Catalog Number
031574
EAN
4015080315742
Product Length/Depth
3 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
2.399 kg
Compliances
RoHS conform
Model Code
M3-CI44

Product specifications

Used with
CI44…
xEnergy Safety Ci
Mounting system
Basic enclosure
Special features
Including 4 captive fixing screws
Type
  • Basic enclosure
  • Mounting system
  • xEnergy Safety Ci
Accessory/spare part type
Mounting plates
Unit type
Modular system
Surface protection
Galvanized
Material
Sheet steel 3 mm, unperforated, galvanized
Steel
Housing material
Sheet steel 3 mm, unperforated, galvanized

Export product specification