Download document () of 20
Discontinued

040949
Model code: E8-MCS

Eaton Moeller® series MCS Cutting ring, pipe fitting

General Specifications

Product Name
Eaton Moeller® series MCS Accessory Tube Fitting
Catalog Number
040949
EAN
4015080409496
Product Length/Depth
80 mm
Product Height
65 mm
Product Width
70 mm
Product Weight
0.16 kg
Certifications
CSA Class No.: 3211-06
CSA-CC22.2 No. 14
CSA File No.: 012528
CSA
Catalog Notes
Article no. when ordered separately
Model Code
E8-MCS

General

Accessory/spare part type
Connection technique
Product category
Accessories
Type
Compression fitting

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.