Download document () of 20

044004
Model code: TG23

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting rail support, 1x9 space units

List price EUR25.26

General Specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
044004
EAN
4015080440048
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
180 mm
Product Weight
0.184 kg
Compliances
RoHS conform
Model Code
TG23

Product specifications

Used with
CI23
Special features
  • 162 mm busbar lengths
  • For 9 space units
Type
  • MCB enclosure modular system
  • One row
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Mounting rail supports
Surface finishing
Galvanized
Continuously galvanized
Unit type
Modular system
Drill hole distance (centrically)
0 mm
Material thickness
3 mm
Material
Steel
Model
DIN rail (top hat rail) 35/7.5 mm
Functions
Prepared enclosure
Punch shape
None

Export product specification