Download document () of 20

044880
Model code: VHG50-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Handle extension, xEnergy Safety Ci

List price EUR3.81

General Specifications

Product Name
Eaton xEnergy Safety Ci closing element
Catalog Number
044880
EAN
4015080448808
Product Length/Depth
60 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.017 kg
Compliances
RoHS conform
Model Code
VHG50-CI

Product specifications

Used with
CI44-200(250)/D200(250)-CI44: 4 off
CI48-200(250)/D200(250)-CI48: 4 off
CI43-200(250)/D200(250)-CI43: 4 off
CI45-200(250)/D200(250)-CI45: 4 off
Basic enclosures
Accessory for basic enclosures
xEnergy Safety Ci
Special features
  • For fitting to cover
  • For D200 and D250 covers
Type
  • Accessory for basic enclosures
  • Basic enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Extension for handle
Surface protection
Other
Functions
Isolation protection 1000 V
Extension for handle
Unit type
Modular system
Connection size
Other
50 mm
Rectangular wrench
Other

Export product specification